text.skipToContent text.skipToNavigation

Rack Adapter Kit - 19 to 23 in - 7.0 in H - 4 rack units - - black

604045111 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 41ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Ortronics® rack adapter kits allow 19˝ equipment to be used on 23˝ EIA racks. Includes #12-24 mounting hardware.
Application Sector Commercial
  • Commercial
Rack Units 4 U
  • 4 U
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Each kit contains two steel adapter panels and mounting hardware
  • Allows 19" equipment to be used on 23" racks

Specifications

General Info
Product Line Ortronics
UPC Number 662875274933
Country Of Origin Mexico
Application Sector Commercial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;