Discontinued - Mighty Mo® 20 Vertical Manager with Cover - 3.75 in W x 8.62 in D for 7 ft MM20 racks
MM20VMS704-W
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The wire frame and rack unit finger design promotes efficient routing of patch cords between racks. Dual hinged snap-on covers allow easy access during moves, adds and changes. A 6” wide cage is supplied with four cable management spools and 12 bend-limiting clips.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Vertical cage with individual rack unit fingers: Provides organized method for routing and storage of patch or cross connect cable between racks.
- Dual snap on hinged covers: The door allows easy access during moves, adds and changes.
- Mounted on the front flange between the Mighty Mo 6 racks when two or more are installed in a row, on a single rack or the end of a row: 6”” and 10”” widths create a channel between racks for front to back routing of equipment cables and patch cords.
- 6”” and wider are supplied with four slack storage spools and 12 bend limiting clips: Improved bend limiting control for copper and fiber cords.
- All necessary mounting hardware included: Hanger clips hold the cage in place for easy and quick one person installation.
Specifications
General Info
Product Line | Ortronics | ||
Color | White | ||
UPC Number | 662875218463 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Type | Rack |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Resources
Cutsheet
Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1