text.skipToContent text.skipToNavigation

Rear Panel Cover for Swing-Out Wall-Mount Cabinets

SWMRRCVR Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 43ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

SWMRRCVR is used to block off the access hole in rear of SWM Wall Cabinets

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ease of install, slots fit into cable lances in rear of wall mount cabinet

Specifications

General Info
Product Line Ortronics
UPC Number 662875006473
Country Of Origin United States
Application Sector Commercial
Type Enclosure
Dimensions
Product Width US 18.5 in
Product Depth US 0.25 in
Product Height US 13.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;