MM20 Channel Rack, 16.25" deep, 7 ft, 45 RU, Square Hole Rails, Black
MM2071638-B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The mighty mo 20 channel racks are designed to provide the greatest in cable management flexibility and efficiency. Honeycomb cutout sidewall allow for infinite cable pathways. The universal 3/8'' square hole punch enables mounting of all standatd cage nuts and OEM quick mount slides and rails. This creates the industries most versatile equipment rack system.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Many option for all applications: 5 depths, square hole or tapped hole configurations
- Vertical management solutions: A solution for every application-cage with rack unit fingers & hinged slam latch door, cage with rack unit fingers & snap-on covers, cage with hinged latches, and individual cable management rings.
- Built-in top trough with waterfalls: Gives bend radius control and cable routing.
- Can be assembled as a 19" or 23" rack: No additional hardware required- no need to stock two sizes of racks.
- Speed nuts included: Increases speed and ease of assembly, while adding extra strength to your rack--Speednut eliminates the need for a second wrench.
- Easy Installation: Mighty Mo 20 Racks can assemble in less than 15 minutes/rack
- Cablofil® ready cable tray & runway brackets
- Rack includes hardware kit, two packages of hook and loop D-style straps and 50 #12-24 equipment mounting screws: Do not have to purchase as separate items- money saving.
- Honeycomb side rails designed to maximize the airflow of network equipment: Combined with baffles, manages intake and exhaust air creating cold aisle/hot aisle distribution from side vented equipment.
- delete
Specifications
General Info
| Color | Black | ||
| Product Type | Open Frame Rack | ||
| Material | Aluminum | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Included | Hardware for mounting | ||
| Warranty Type | 5-Year | ||
| Standard | UL 2416 | ||
| UPC Number | 662875836506 |
Dimensions
| Product Depth US | 16.25 in | ||
| Product Height US | 86.0 in | ||
| Product Width US | 23.75 in | ||
| Product Weight US | 38.67 lb | ||
| Rack Depth | 16.25 in |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Back, Front | ||
| Compatibility | Mighty Mo | ||
| Frame | Channel | ||
| Load Capacity | 2000 lb | ||
| Mounting | Floor | ||
| Mounting Hole Type | Punched, 3/8 in Square | ||
| Rack Units | 45 U | ||
| Mounting Rail Spacing | 19 in |
Resources
Instruction Sheet
Brochure
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I need a drawing for the MM20 24 inch deep with cage nuts like the one for the 30 you have on the site https://legrand.webdamdb.com/directdownload.php?ti=88773201&tok=nWFPc888FGP/hqosoOR8/ARR
Hello Seth,
If you would like us to email you the drawing for this request the part # MM2072438-B you can send us an email to this address: productspecialist.dat@legrand.us and we can answer with the drawing attached.
Date published: 2025-03-27
I have 53 of these cabinets to install, yet I don't have any overhead support accessories for ladder rack and cable management inside the rack itself. Please advise.
Hello, Please reach out to one or both of the following PS team "US-NWL-GrDL-DCD-ENT-ProductSpecialist" <us-nwl-grdl-dcd-ent-productspecialist@legrand.us> or the FSE team "US-NWL-GrDL-PreSales-ENG" <us-nwl-grdl-presales-eng@legrand.us>
They can assist you with all items needed for your application.
Date published: 2024-09-23
What shelves are available for the MM20716-B to support something that is 31" deep and 49 lbs?
Hello, We can offer part # 604044938 its adjustable to only 30" deep
Date published: 2024-06-17
Are add-on side panels available for this rack?
The MM20 channel racks offers end panels to finish the end of a row of Mighty Mo racks
when a 6 in wide vertical manager is mounted at the end of the row. It mounts
directly to the rack behind the manager, providing a stable mounting surface for the
manager and concealing cables in the rack frame. Part number MM20EP724-X. MM20EPN724-X is used when the vertical manager is 10"wide or larger. You can find these items on our web page at Legrand.US and adding the part number into the search field.
Date published: 2024-04-12
Does this rack have a built in grounding lug?
The MM20710 does not come with built in grounding lugs but it does have the installation points on the top rails where grounding lugs would be installed. See attached picture. This can also be found in the 71601842 installation instructions.
Date published: 2023-10-05
What is Mighty Mo Rack Warrenty , Equinix purchased Racks for SSBT /HCL . We need to know warrenty details of 45 U and 51 U racks .
Basic and certified installer warranty is located at the link below.
https://www.legrand.us/training/data-communications/program-and-warranties
Date published: 2023-09-05
Please advise unpacked weight for the MM2083038-B
Hello Mike,
Thank you for your inquiry - the weight of this rack MM2083038-B is 75 lbs.
Date published: 2023-05-19
Hi, what is the weight of the Mighty Mo 20 51U 24" rack with 2 x 10" VMDs?
Hello,
The weight of this item, MM2082438-B is 65lbs.
Date published: 2021-02-18
Bazaarvoice SAP Hybris Integration Version 2.8.1

