Bend Limiting Cable Management Panel - 7 in H x 7 in D rings with waterfall - 8.34 in H x 19 in W - 4 rack units - black
60400054
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Ortronics bend limiting cable management panels have curved falls that protect against cable crimping and also maintain proper bend radius. 7" H x 7" D rings with waterfall, 8.34" H x 19" W, 4 rack units, black.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
Color | Black | ||
UPC Number | 662875269489 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year | ||
Type | Cable Manager |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Rack Units | 4 |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1