Extra width double equipment shelf for Mighty Mo racks - 19 x 5.25 in x 24 in - black - works with 6.5 in channel racks
60400655
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Equipment shelves are an ideal solution for mounting any non-rack mount equipment within a rack or cabinet. Universally mountable in any standard 19in server rack or cabinet, these shelves come in a variety of configurations including: fixed, sliding, vented, adjustable, including different mounting options.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Holds up to 150 lbs: Convenient for mounting large CPUs, monitors, power supplies, laser printers or any other equipment needing extra support
- Two-piece aluminum design: Sturdy, lightweight and easy to install; only one person needed
- Four-point mounting: Additional equipment support
- Shelf includes cutouts on base: Allows you to secure monitor with strap kit (optional)
- Flexible: Accommodates monitors of various shapes and sizes
- Equipment shelf is 18.75" wide in front and back: Usable width between mounting flanges is 17.5
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875467670 | ||
Country Of Origin | United States | ||
Application Sector | Commercial |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1