text.skipToContent text.skipToNavigation

Vented Equipment Shelf - Fixed - 17.5 W x 4 in H x 18 in D - black

604044486 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand® vented equipment shelves keep active equipment cool. Can be mounted on standard 19” EIA racks.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cantilever shelf mounts in several positions
  • 1/2””deep tray can be inverted to create a flat surface for deep equipment
  • Mounts to 3”” or 6”” channel
  • Choose between standard or vented version
  • Mounting hardware included
  • Made of 16-gauge steel

Specifications

General Info
Product Line Ortronics
UPC Number 662875030423
Country Of Origin United States
Application Sector Commercial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;