text.skipToContent text.skipToNavigation

Vented Equipment Shelf for Mighty Mo Racks - 17.5 W x 5.75 in H x 20 in D - black

604045388 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This 4-point vented shelf can be used with the
Mighty Mo® racks in all three channel depths. Shelf
width is 17.5”. Black.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Holds up to 150 lbs: Will hold heavy equipment such as laser printers, large CPUs, power supplies, etc.
  • Multiple four-point mounting configurations: Works with Mighty Mo Racks 6.5", 10.5" and 16.25" depths
  • Vented tray: Ideal for equipment requiring bottom ventilation

Specifications

General Info
Product Line Ortronics
UPC Number 662875361961
Country Of Origin Mexico
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;