text.skipToContent text.skipToNavigation

C-Type Compression Tap

CTHD220 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

#4 stranded, #6 solid conductor run, #6 stranded #6 solid conductor tap. Connects two copper conductors together with a hydraulic crimp tool. 10 pack
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Connects two copper conductors together with a hydraulic crimp tool
  • Sold in packages of 10

Specifications

General Info
Product Line Ortronics
UPC Number 662875665496
Country Of Origin United States
Dimensions
Product Width US 0.83 in
Product Depth US 1.1 in
Product Height US 1.3 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;