text.skipToContent text.skipToNavigation

Junction Plate, 3'' Uprights, Black, 18'' to 24'' Wide Runway

JP1824B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Used for junctioning cable runway and equipment racks. Runway can be junctioned parallel or perpendicular to rack. Cable runway mounting brackets mount to the top of the cabinet and provide a surface for attaching 6 in, 12 in, 18 in or 24 in W runway.
Width 24.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Used for junctioning cable runway and equipment racks. Provides a mounting surface for 6, 12, 18 & 24 inch runway.
  • Hardware included: J-Bolts, washers and nuts

Specifications

General Info
Product Line Ortronics
UPC Number 662875663935
Country Of Origin United States
Dimensions
Product Width US 24.5 in
Product Depth US 0.25 in
Product Height US 4.0 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;