When upgrading or installing electrical outlets, Legrand offers a range of high-quality options to meet your needs. This guide will help you navigate the different types of Legrand outlets available, their unique features, and how to choose the right one for your project. Whether you’re looking for outlets for indoor use, outdoor environments, or specialized safety features, Legrand has a solution for you.
Legrand’s Adorne and Radiant collections stand out in the market for their superior design, advanced functionality, and robust safety features. Both collections offer a range of benefits that make them ideal choices for all types of homes.
Things to Consider Before Buying Outlets
1. Location:
- Indoor Outlets: For outlets installed inside the home, consider factors like room usage and aesthetic preferences. For example, tamper-resistant outlets are ideal for children's rooms, providing an added layer of safety by preventing foreign objects from being inserted.
- USB outlets are perfect for home offices, living rooms and bedrooms where device charging is frequent, offering convenience and reducing the need for bulky adapters. They feature multiple USB ports, allowing you to charge several devices simultaneously while delivering optimal charging speeds.
- In kitchens and bathrooms, GFCI (Ground Fault Circuit Interrupter) outlets are essential as they protect against electrical shock in areas where water is present. They help ensure compliance with electrical codes and enhance the overall safety of your home. Our GFCI outlets come with self-testing features, which automatically checks the functionality of the outlet.
- Outdoor Outlets: For outdoor installations, it's crucial to select weather-resistant outlets that can withstand the elements. These outlets are designed to handle exposure to moisture, temperature fluctuations, and other outdoor conditions. Look for features like weather-resistant covers and GFCI protection to ensure safety and durability.
- Outdoor GFCI outlets are important as they provide protection against electrical shock, which is a higher risk in wet conditions. Consider using in-use covers that protect the outlet even when a plug is inserted, ensuring continuous protection from the elements.
2. Electrical Load:
3. Safety and Durability:
- Tamper-Resistant: Both the Adorne and Radiant collections feature tamper-resistant shutters to protect against electrical shocks. This is especially important in homes with children, as it prevents foreign objects from being inserted into the outlets.
- Weather-Resistant Outlets: The Radiant collection offers weather-resistant outlets designed for outdoor use. These outlets ensure safety and durability in harsh environments by withstanding exposure to moisture, temperature fluctuations, and other outdoor conditions.
- GFCI/AFCI Protection: AFCI outlets help prevent electrical fires by detecting and interrupting arcing faults, providing an extra layer of safety. GFCI outlets are available in both collections, protecting against electrical shock in areas where water is present, such as kitchens, bathrooms, and outdoor spaces.
- Compliance with NEC® Requirements: The outlets in both collections comply with NEC® AFCI and GFCI requirements, ensuring they meet the highest safety standards.
4. Advanced Functionality:
The innovative pop-out design allows the outlets to disappear into the wall when not in use, providing a clean and uncluttered look.
Many outlets in both collections include built-in USB ports, making it easy to charge devices without the need for bulky adapters.
Outlets with integrated nightlights provide subtle illumination in dark spaces, enhancing safety and convenience.
GFCI outlets automatically test themselves every three seconds to ensure they’re providing the highest level of protection.
5. Design and Aesthetics
- Sleek and Contemporary: The Adorne Collection is known for its bold, square designs and offers over 30 wall plate color and finish options, allowing for customization to match any decor. The Radiant Collection features clean lines and classic colors, with nine finishes available.
- Customizable Options: Users can choose from various wall plates and finishes, allowing for personalized design combinations that suit individual tastes and styles. Wall plate color and finish options for the Adorne and Radiant collections include:
- Aged Brass | - Antique Bronze | - Antique Nickel |
- Black Ink | - Black Stainless | - Bronze |
- Brushed Black Nickel | - Brushed Brass | - Brushed Satin Brass |
- Brushed Stainless Steel | - Copper | - Evergreen |
- Gloss White | - Graphite | - Greige |
- Light Almond | - Macassar | - Magnesium |
- Matte Antique Copper | - Mirror White | - Mystic |
- Oatmeal | - Oil-Rubbed Bronze | - Pale Blue |
- Peachy | - Powder White | - Rosa |
- Rustic Gray | - Satin Black | - Satin Bronze |
- Satin Nickel | - Spiraled Stainless | - Titanium |
- True Linen | - White |
- Elegant and Practical: The collections combine elegance with practicality, featuring clean lines and smooth surfaces that complement any interior design. Available in various finishes, these outlets can match existing decor or create a stylish contrast.
6. User-Friendly Installation:
- Customizable and Updatable: The modular design allows for easy customization and updates, enabling users to change wall plates or add new functionalities without major rewiring.
- Hassle-Free Upgrades: Both collections are compatible with standard electrical systems, ensuring a straightforward upgrade/installation process.
- Easy Installation: Both collections are designed for easy installation, making it simple for DIY enthusiasts to upgrade their outlets without professional help.
Choosing the right outlets for your home not only improves safety but also enhances the functionality and appearance of your living spaces. Legrand outlets offer a variety of options to suit different needs and preferences. Whether you need enhanced safety features, convenient charging solutions, or stylish designs, Legrand has you covered.