text.skipToContent text.skipToNavigation

Twice As Nice

Homeowners can have it all with Dual Shades from Legrand. 

As a homeowner, you deserve the best when it comes to light management, style, and personal preference. With dual shades, you don’t need to choose between light filtering and black-out fabrics. You can have both! Here are three great reasons to upgrade your shades to Legrand’s dual shades: 

1. No need to compromise

With dual shades, you have the freedom to customize your light management, style, and preference without settling for less. Want to let in just the right amount of light, adjust privacy levels, or enjoy a clearer view outside? Say goodbye to one-size-fits-all type solutions and embrace the power of choice. Consider a light filtering screen or decorative fabric for the front shade. If you prefer maximum light blocking and privacy, opt for a room darkening blackout fabric for the other shade. 

Pair dual shades with Vantage’s luxury lighting control solutions to achieve a human-centric lighting setup that’s based on your lifestyle and or time of day.  

Dual systems are also compatible with various accessories that provide additional light blockage options. 

Your home’s aesthetics matter, and with dual shades, you can elevate the style of any room. Legrand offers one of the most diverse fabric collections available, including options with matching blackout and light filtering capabilities. This ensures consistency in the window where dual shades are selected and as well as from window to window. For a transformative effect, consider using two styles of light filtering fabrics in the same window. You can even match hardware colors to other  

Legrand shades in your home, creating a cohesive and visually appealing look. Dual shades also give you the versatility to balance light and privacy throughout the day according to your unique preferences. You’re no longer limited to fabrics that offer only one privacy and light level. Coordinate the position of both fabrics to create your desired ambiance and enjoy a space tailored to your needs 

2. Simple control

Legrand’s mission is to make it a breeze to operate your shades, whether it’s a single shade or dual shades. Select any or all of these easy-to-use control options that fit your lifestyle:

Use a Vantage control system: Take advantage of the Vantage system to control your blackout and light filtering shades effortlessly. Whether through a keypad, touchscreen, or timer, you have complete control at your fingertips.

Multichannel remote: Simplify your control experience by using a multichannel remote. Set your blackout and light filtering shades to different channels and have an all-channel control option for seamless management of both shades. You can easily adjust your shades to match your preferences.

Patented manual override: We understand that sometimes control devices can go missing or you may find yourself right next to the shade. That’s why each Legrand Shading motorized shade comes with a patented manual override option. It’s as simple as manually operating the shade when you need it, ensuring convenience and ease of use.
a wall mounted Vantage keypad with a light in the background

3. They can increase your home’s value and appeal 

Windows are one of the most defining aspects of a home. What could add more value or appeal to your home than motorized shades? A dual shade system from Legrand is the Carrara marble of windows, and dual motorized shades take it a step further, offering the value of flexibility. 

Investing in dual shades not only enhances the functionality and aesthetics of your home, but can also add significant value to your property. The ability to control lighting, style, and privacy with ease and precision is an attractive feature for potential buyers or guests. Plus, with dual shades, you no longer have to compromise on the brightness or darkness of any room. Embrace the benefits and transform your home into a haven that perfectly reflects your tastes and needs throughout the day.

See Legrand’s Dual Shades in action today! 

Download This Article