If I Had a Nickel..
Designer switches and outlets from the radiant Collection are available in a smooth nickel finish that perfectly complements a wide range of kitchen hardware, from trendy matte black to classic stainless. And, with the code-compliant GFCI outlet option, style and superior safety go hand-in-hand.Shop the Photo
radiant® 15A Single-Pole Switch, Nickel
View Details
#TM870NICC10 | radiant Collection
Sleek, easy-to-install 15A single-pole switch.
$7.99
radiant® 15W USB Outlet, Type A/C, 15A, Tamper-Resistant, Nickel
View Details
#R26USBAC6NICCV4 | radiant Collection
Charges phones, tablets and more, faster, with 6 amps of power for USB Types A and C connections.
$49.99
radiant® Two Gang Screwless Wall Plate, Nickel
View Details
#RWP262NICC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
$11.99