![Green and white RJ45 Cables, plenum rated wires](https://cdn2.webdamdb.com/1280_srRNVqJviU67.jpg?1604981696)
![Wiring for the Plenum rated coupler splitter for DLM](https://cdn2.webdamdb.com/1280_k60DXxdARG77.jpg?1604982262)
![Applicators for the Plenum rated coupler splitter for DLM](https://cdn2.webdamdb.com/1280_opzqcaT9sz45.jpg?1604982376)
![Green applicator for the Plenum rated coupler splitter for DLM](https://cdn2.webdamdb.com/1280_AtK1DW61hqk5.jpg?1604982374)
![Green wiring for the Plenum rated coupler splitter for DLM](https://cdn2.webdamdb.com/1280_s93dKeMVLaH8.jpg?1604982338)
![White and green wires for the Plenum rated coupler splitter for DLM](https://cdn2.webdamdb.com/1280_oY2eoHjNaCF3.jpg?1604982259)
DLM Segment Network Wire, 1000 Spool
LM-MSTP-S1000
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
This type of wire connects low voltage devices (i.e., switches, occupancy sensors, photocells) to panels. It is #20 AWG wire that meets UL and NEC standards for Class 2 applications. Plenum rated wire meets plenum and riser requirements. Several types of multi-conductor low voltage wires are available for standard, pilot, locator, and multilevel switching or for connecting photocells to the LI control panels. This wire can also be used to wire relays remotely
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
Color | Green | ||
UPC Number | 754182938230 | ||
Country Of Origin | United States | ||
Warranty Type | 5-Year | ||
Type | Cable, Spool |
Dimensions
Cable Length | 1000 ft |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Jacket Application | Plenum Rated | ||
Protocol | MS/TP | ||
Cable Type | Shielded | ||
Jacket Rating | CL3P Rated, CMP Rated, FT6 Rated | ||
Temperature Rating | 75° C | ||
Cable Diameter | 0.185 in |
Resources
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1