![Green and white RJ45 Cables, plenum rated wires](https://cdn2.webdamdb.com/1280_srRNVqJviU67.jpg?1604981696)
![Wiring for the Plenum rated coupler splitter for DLM](https://cdn2.webdamdb.com/1280_k60DXxdARG77.jpg?1604982262)
![Applicators for the Plenum rated coupler splitter for DLM](https://cdn2.webdamdb.com/1280_opzqcaT9sz45.jpg?1604982376)
![Green applicator for the Plenum rated coupler splitter for DLM](https://cdn2.webdamdb.com/1280_AtK1DW61hqk5.jpg?1604982374)
![Green wiring for the Plenum rated coupler splitter for DLM](https://cdn2.webdamdb.com/1280_s93dKeMVLaH8.jpg?1604982338)
![White and green wires for the Plenum rated coupler splitter for DLM](https://cdn2.webdamdb.com/1280_oY2eoHjNaCF3.jpg?1604982259)
RJ45 Cables, 15 feet, non plenum rated Green
LMRJ-15
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
LMRJ Series cables connect Digital Lighting Management (DLM) components without the need for tools or point-to-point discrete wiring. Cables are pre-terminated with industry standard RJ45 connectors compatible with any RJ45 port on DLM components. LMRJ cables utilize B to B wiring.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Pre-terminated LMRJ cables for DLM local networks in lengths up to 100 feet
- UL and cUL listed and labeled
- Wattstopper LM-MSTP wire required for wired segment networks.
- This wire is not needed for wireless DLM networks using the wireless bridge (LMBC-600)
- Standard green color and markings for DLM provide easy identification of LMRJ cables in plenum
- Cables and wire available in a choice of colors for use in exposed locations
- LMRJ cables available in plenum and non-plenum rating
Specifications
General Info
Product Line | Wattstopper | ||
Color | Green | ||
UPC Number | 754182925100 | ||
Country Of Origin | China | ||
Works With | Ethernet Cat5e | ||
Warranty Type | 5-Year | ||
Type | Cable |
Dimensions
Product Weight US | 0.3 lb | ||
Product Volume US | 54.0 cu in | ||
Product Depth US | 0.5 in | ||
Product Height US | 0.6 in | ||
Product Length US | 180.0 in | ||
Cable Length | 15 ft |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Jacket Application | Standard Non-Rated | ||
Termination Style | Pre-Terminated | ||
Jacket Rating | FT4 Rated | ||
Temperature Rating | 75° C | ||
Plenum | No |
Resources
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will a standard computer network patch cable work with the room controllers?
Hi Danny,
Yes, a standard B-B network cable can be used if tested for proper continuity. Legrand recommends using our factory tested cables, so the project/product warranty is not affected.
Date published: 2023-06-29
Bazaarvoice SAP Hybris Integration Version 2.8.1