DLM Segment Network Wire, White
LM-MSTP-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
This type of wire connects low voltage devices (i.e., switches, occupancy sensors, photocells) to panels. It is #20 AWG wire that meets UL and NEC standards for Class 2 applications. Plenum rated wire meets plenum and riser requirements. Several types of multi-conductor low voltage wires are available for standard, pilot, locator, and multilevel switching or for connecting photocells to the LI control panels. This wire can also be used to wire relays remotely
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Product Series | LM-MSTP | ||
Type | Cable | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | United States | ||
Jacket Color | White | ||
Warranty Type | 5-Year | ||
Standard | UL, cUL | ||
UPC Number | 754182931903 |
Dimensions
Cable Length | 1 ft | ||
Product Length US | 1.0 FT | ||
Product Weight US | 1.0 lb |
Technical Information
Cable Diameter | 0.185 in | ||
Conductor | 1.5-Pair | ||
Indoor/Outdoor | Indoor | ||
Jacket Material | PVC | ||
Jacket Rating | CL3P Rated, CMP Rated, FT6 Rated | ||
Jacket Application | Plenum Rated | ||
Protocol | MS/TP | ||
Shielded/Unshielded | Shielded | ||
Temperature Rating | 75° C | ||
Wire Gauge | 22 AWG |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1