text.skipToContent text.skipToNavigation

DLM PLUGLOAD CONTROLLER 20A METERED USA

LMPL-111-20M-U Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMPL-111-20M Plug Load Controller contains a 20 amp relay for on/ off control of connected outlets, and a highefficiency intelligent switching power supply. This plug load controller works as part of the Wattstopper Digital Lighting Management (DLM) system and enables energy-efficient control of plug loads.
Application Sector Commercial
  • Commercial
Buy American Act Compliance None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Plenum-rated controller with line voltage relay and intelligent switching power supply
  • Knockout mounting for easy installation
  • Advanced real time metering of voltage and current (+/- 2% accuracy)
  • Plug n’ Go™ automatic configuration for quick installation and maximum energy efficiency
  • Accepts occupancy sensor signal or schedule events for energy saving control of plug load
  • Plugs to other components using Cat 5e cable and RJ45 connectors eliminating wiring errors

Specifications

General Info
Product Line Wattstopper
UPC Number 754182944217
Country Of Origin United States

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What os the purpose of wiring unswitched receptacle to the Black with white stripe? 

Asked by: Jim
Hi Jim, The black with white stripe wire is the load wire for the non-switched receptacles. The red wire is the load for the switched receptacle.
Answered by: Tier 1 Tech Support
Date published: 2023-06-29

Can a switch control the LMPL-111 instead of an occupancy sensor or scheduled event?

Asked by: JM
Hi JM Yes, the loads can be assigned to DLM switches.
Answered by: Tier 1 Tech Support
Date published: 2023-03-17
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_LMPL-111-20M-U, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 76ms
  • QUESTIONS, PRODUCT