text.skipToContent text.skipToNavigation

Discontinued - DLM 1-RELAY ROOM CONTROLLER 0- 10V 16A METERED USA

LMRC-111-16M-U Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 42ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  LMRC-111-20M-U

LMRC-111-16M room controllers include one relay capable of switching a 16 amp load, a high-efficiency intelligent switching power supply and both Class 1 and Class 2 0-10 volt outputs for control of dimmable loads including compatible LED drivers or electronic ballasts. Room Controllers are the foundation of a Digital Lighting Management (DLM) system, and allow integration of occupancy sensors, daylighting controls and switches for energy-efficient control. The LMRC-111-16M-U includes a 1 Relay Room Controller, 0-10V dimming, BAA/TAA compliant*
BAA Yes
  • Yes
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Plenum-rated controllers with line voltage relay and 0–10 volt dimming output
  • Knockout mounting for easy installation; Class 1 and/or Class 2 connection for 0–10V wiring
  • Advanced real time metering of voltage and current (+/- 2% accuracy)
  • Plug n’ Go™ automatic configuration for quick installation and maximum energy efficiency
  • Store 16 scene preset levels for each load
  • Over-current protection: relay closes to prevent device damage in an over-current situation.
  • Supports energy saving manual-on, partial-on and dimming control strategies

Specifications

General Info
Color White
Product Series LMRC
Type Room Controller
Material Polycarbonate
Finish Gloss
Application Sector Commercial
Product Line Wattstopper
Country Of Origin United States
Replaced by Part Number  LMRC-111-20M-U
Installation Location Ceiling
Warranty Type 5-Year
Standard UL 924, UL 60730, UL 2043, cUL, FCC part 15, PEP, RoHS 2011/65/EC, ISO 14025:2010, ISO 14001, BAA, TAA
UPC Number 754182944248
Dimensions
Product Depth US 2.0 in
Product Height US 4.4 in
Product Volume US 44.6 cu in
Product Width US 3.9 in
Product Weight US 0.6 lb
Additional Information
Security   Yes This product is ioXt certified
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Current Draw 16 A
Number of Connections 4
Topology Free Topology
Wire Connection Type RJ-45, Terminal Block
Dimming Compatibility 0-10 V
Compatibility DLM Wired
Has Battery No
Indoor/Outdoor Indoor
Input Voltage 120/277 VAC
Line Frequency 50 Hz, 60 Hz
Location Rating Dry
Mounting Type 1/2 in Knockout, 4 in Deep J-Box
Number of Relays 1
Operating Temperature 0°-65°C, 32°-149°F
Operating Temperature Max 149 °F
Operating Temperature Min 32 °F
Operating Humidity 5-95% RH (Non-Condensing)
Output Voltage 24 VDC
Storage Temperature 23° - 176° F

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can this be used with 2 switch locations and multiple Ocupancy Sensors?

Asked by: JimP
Yes... A DLM Room Controller is capable of interfacing with multiple switches and sensors. Please note that the DLM device limit, inclusive of the controller, is 48 devices.
Answered by: Tier 1 Tech Support
Date published: 2024-07-29
  • y_2026, m_5, d_4, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LMRC-111-16M-U, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT