![Front View of LMRC-111-20M](https://resources.legrand.us/1280_MJx2sHlLyWU01s8P.png?1738911666)
![](https://resources.legrand.us/1280_IBXyAiUssM68MS7b.jpg?1738973774)
![Left Angled View of LMRC-111-20M](https://resources.legrand.us/1280_AOmTcDHxcq81flVZ.png?1738911718)
DLM ON/OFF/0-10 VOLT DIMMING ROOM CONTROLLER, USA
LMRC-111-20M-U
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
LMRC-111-20M room controllers include one relay capable of switching a 20 amp load, a high-efficiency intelligent switching power supply and both Class 1 and Class 2 0-10 volt outputs for control of dimmable loads including compatible LED drivers or electronic ballasts. Room Controllers are the foundation of a Digital Lighting Management (DLM) system, and allow integration of occupancy sensors, daylighting controls and switches for energy-efficient control
BAA
Yes
- No
- Yes
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Product Series | LMRC | ||
Type | Room Controller | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | United States | ||
Features | Dimmable | ||
Installation Location | Ceiling | ||
Warranty Type | 5-Year | ||
Standard | cUL, UL, FCC, RoHS, BAA, TAA | ||
UPC Number | 754182949021 | ||
Works With | DLM Wired In-Room-Bus (IRB) |
Dimensions
Product Depth US | 3.2 in | ||
Product Height US | 2.0 in | ||
Product Length US | 4.4 in | ||
Product Weight US | 0.65 lb |
Listing Agencies / 3rd Party Agencies
FCC Compliant | Yes | ||
cUL Listed | Yes |
Buy American Act Compliance
BAA | Yes |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Current Draw | 20 A | ||
Number of Connections | 3 | ||
Topology | Free Topology | ||
Connector Type | RJ45 | ||
Dimming Compatibility | 0-10 V | ||
Compatibility | DLM Wired | ||
Indoor/Outdoor | Indoor | ||
Input Voltage | 120/277 VAC | ||
Line Frequency | 50 Hz, 60 Hz | ||
Mounting Type | 1/2 in Knockout | ||
Number of Relays | 1 | ||
Operating Temperature | 0°-55°C, 32°-131°F | ||
Operating Temperature Max | 131 °F | ||
Operating Temperature Min | 32 °F | ||
Operating Humidity | 5-95% RH (Non-Condensing) | ||
Maximum Power | 2400 W @ 120V, 5540 W @ 277V | ||
Output Voltage | 24 VDC | ||
Bus Power Supply | 200 mA @ 24 VDC, Class 2 | ||
Security Method | Data Encryption | ||
Storage Temperature | 23° - 176° F |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1