text.skipToContent text.skipToNavigation

Discontinued - DLM Dimming Wall Switch, Pre-Eng 1-Button, ON/OFF w/Arrows, Black

LMDM-101-B-ENG1 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The LMDM-101 Digital Dimming Wall Switch is a low voltage device for dimming control of one or more lighting loads. It is part of a Digital Lighting Management (DLM) system and can dim load(s) connected to DLM dimming room controllers and switch load(s) connected to DLM on/off room controllers.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 1-Button Dimming Wall Switch
  • The LMDM-101 Digital Dimming Wall Switch is a low voltage device for dimming control of one or more lighting loads
  • It is part of a Digital Lighting Management (DLM) system and can dim load(s) connected to DLM dimming room controllers and switch load(s) connected to DLM on/off room controllers
  • Low voltage switch for control of dimmable loads
  • Plugs to other components using Cat 5e cable and RJ45 connectors eliminating wiring errors
  • LED bar graph indicates relative light level of controlled load
  • Active Dim feature enables temporary adjustment of any selected load
  • IR transceiver for wireless configuration and remote control
  • Plug n’ Go automatic configuration and Push n’ Learn for personalization

Specifications

General Info
Color Black
Material ABS
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Number of Switches 1
Switch Type Push
Warranty Type 5-Year
Standard UL
UPC Number 754182946310
Dimensions
Product Depth US 1.6 in
Product Height US 4.1 in
Product Volume US 20.1 cu in
Product Width US 1.8 in
Product Weight US 0.2 lb
Additional Information
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Current Draw 5 mA
Number of Connections 2
Number of Rockers 0
Wire Connection Type RJ-45
Compatibility DLM Wired
Has Battery No
Indoor/Outdoor Indoor
Input Voltage 24 VDC
Location Rating Dry
Mounting Type J-Box
Number of Buttons 1
Operating Temperature 0°-55°C, 32°-131°F
Operating Temperature Max 55 °C
Operating Temperature Min 0 °C
Operating Humidity 5-95% RH (Non-Condensing)
Engraving Type Text

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;