



DLM Wired Standard Switch, 1B 1R, White, BAA
LMSW-211-W-U
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
LMSW-200 Series Wall Switches are programmable, low voltage devices for manual on/off, dimming, and scene control of one or more loads from one or more locations. They are part of the Digital Lighting Management (DLM) system and can control any load(s) connected to DLM room controllers.
BAA
Yes
- No
- Yes
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Software lockable configuration button, accessible without faceplate removal
- Digital Lighting Management components plug together on a free-topology Category 5e DLM local network
- Infrared (IR) transceiver for wireless configuration and control
- Switches may be used for multi-way control
- Each button and rocker can control individual or multiple loads. Buttons can instead control one scene. LED indicates status.
- Each button can be used to dim assigned loads
- Custom engraving available to replace standard engraving
- Sleek single gang devices fit decorator wall plates
- The product meets the materials restrictions of RoHS
- BAA compliant options available
Specifications
General Info
Color | White | ||
Product Series | LMSW | ||
Type | Switch | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | United States | ||
Number of Switches | 2 | ||
Switch Type | Push, Rocker | ||
Warranty Type | 5-Year | ||
Standard | UL and cUL | ||
UPC Number | 754182949229 |
Dimensions
Product Depth US | 1.6 in | ||
Product Height US | 4.1 in | ||
Product Volume US | 20.3 cu in | ||
Product Width US | 1.6 in | ||
Product Weight US | 0.1 lb |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Technical Information
Current Draw | 5 mA | ||
Number of Connections | 2 | ||
Number of Rockers | 1 | ||
Requires Neutral Wire | No | ||
Seismic Tested | No | ||
Wire Connection Type | RJ-45 | ||
Compatibility | DLM Wired | ||
Environmental Conditions | 5 to 95% | ||
Has Battery | No | ||
Indoor/Outdoor | Indoor | ||
Input Voltage | 24 VDC | ||
Mounting Type | J-Box | ||
Number of Buttons | 1 | ||
Number of Gangs | 1 | ||
Operating Temperature | 0°-55°C | ||
Operating Temperature Max | 55 °C | ||
Operating Temperature Min | 0 °C | ||
Operating Humidity | 5-95% RH (Non-Condensing) | ||
Storage Temperature | 23° - 176° F, -5° - 80° C | ||
Engraving Type | Icon | ||
Wattage | 0.168 W |
Resources
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can place 2 in a 4x4/1900 box with a 2 gang mudring
Hello,
Size: should work, Issue with 2 switches next to each other - no, it is okay to do this
Date published: 2025-01-03
Can the LMSW-211 have a button with multiple lines of engraving or is it restricted to one line of 10 characters?
Engraving is restricted to the single line 10-character limit explained on the engraving form.
Date published: 2024-07-17
Bazaarvoice SAP Hybris Integration Version 2.8.1