



DLM Wired Standard Switch, 1B, White, BAA
LMSW-210-W-U
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
LMSW-200 Series Wall Switches are programmable, low voltage devices for manual on/off, dimming, and scene control of one or more loads from one or more locations. They are part of the Digital Lighting Management (DLM) system and can control any load(s) connected to DLM room controllers.
BAA
Yes
- No
- Yes
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Software lockable configuration button, accessible without faceplate removal
- Digital Lighting Management components plug together on a free-topology Category 5e DLM local network
- Infrared (IR) transceiver for wireless configuration and control
- Switches may be used for multi-way control
- Each button and rocker can control individual or multiple loads. Buttons can instead control one scene. LED indicates status.
- Each button can be used to dim assigned loads
- Custom engraving available to replace standard engraving
- Sleek single gang devices fit decorator wall plates
- The product meets the materials restrictions of RoHS
- BAA compliant options available
Specifications
General Info
Color | White | ||
Product Series | LMSW | ||
Type | Switch | ||
Finish | Matte | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | United States | ||
Number of Switches | 1 | ||
Switch Type | Push | ||
Warranty Type | 5-Year | ||
Standard | UL, cUL, FCC part 15, RoHS, BAA, TAA | ||
UPC Number | 754182949212 |
Dimensions
Product Depth US | 1.6 in | ||
Product Height US | 4.1 in | ||
Product Volume US | 20.3 cu in | ||
Product Width US | 1.6 in | ||
Product Weight US | 0.1 lb |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Technical Information
Current Draw | 5 mA | ||
Number of Rockers | 0 | ||
Requires Neutral Wire | No | ||
Seismic Tested | No | ||
Topology | Free Topology | ||
Wire Connection Type | RJ-45 | ||
Compatibility | DLM Wired | ||
Environmental Conditions | 5 to 95% | ||
Has Battery | No | ||
Indoor/Outdoor | Indoor | ||
Input Voltage | 24 VDC | ||
Mounting Type | J-Box | ||
Number of Buttons | 1 | ||
Number of Gangs | 1 | ||
Operating Temperature | 0°-55°C | ||
Operating Temperature Max | 55 °C | ||
Operating Temperature Min | 0 °C | ||
Operating Humidity | 5-95% RH (Non-Condensing) | ||
Storage Temperature | 23° - 176° F, -5° - 80° C | ||
Engraving Type | Icon | ||
Wattage | 0.168 W |
Resources
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What does it mean if the red led is on.
A solid red LED on an LMSW (Digital Lighting Management Switch) typically indicates one of the following issues:
Faulty Hardware or Connection Issues
🔹 A damaged LMSW switch, defective DLM cable, or a faulty room controller can cause the solid red LED.
🔹 Testing with another known working switch can help diagnose the issue.
Troubleshooting Steps:
✅ Check the DLM Network Connections: Ensure all RJ45 cables are securely connected.
✅ Inspect the Room Controller: Make sure the LMRC is powered and functioning.
✅ Power Cycle the System: Turn Off and back On the breaker to recycle the room.
✅ Use a Different Port or Replace the Cable: If available, try another port or swap the cable to rule out a bad connection.
✅ Factory Reset the Switch: If needed, hold the configuration button for about 10 seconds to reset settings.
✅ Swap with a Known Working LMSW: If another switch works fine, the original may be defective.
Call Wattstopper Technical Support: A technician can custom tailor a solution based on the specific issue being reported.
Date published: 2025-03-10
Is there a Bluebeam toolbox with symbols for the new 200 series DLM wall switches available?
The updated Bluebeam files, which include the latest LMSW-200 series of switches, are available on the FASP portal.
Date published: 2025-02-03
Bazaarvoice SAP Hybris Integration Version 2.8.1