![Integrated Fixture Sensor & Controller Collar Split Angle View](https://cdn2.webdamdb.com/1280_AeaKr2V3Mb69.jpg?1613489525)
![Join Angle View of Integrated Fixture Sensor & Controller](https://cdn2.webdamdb.com/1280_M5sNhViYzv76.jpg?1613489301)
![Integrated Fixture Sensor & Controller Collar Split Front View](https://cdn2.webdamdb.com/1280_IVNqMwx5emr6.jpg?1613489631)
![Integrated Fixture Sensor & Controller Collar Split Side](https://cdn2.webdamdb.com/1280_2zL7MzugKmW4.jpg?1613489100)
![Join Bottom View of Integrated Fixture Sensor & Controller](https://cdn2.webdamdb.com/1280_YTR6kl1rKUN6.jpg?1613489456)
![Integrated Fixture Sensor & Controller Join Side View](https://cdn2.webdamdb.com/1280_sZ17k2ExYAV1.jpg?1613489575)
![Join Side View of Integrated Fixture Sensor & Controller](https://cdn2.webdamdb.com/1280_2UVz4wtzrHz7.jpg?1613489381)
![Integrated Fixture Sensor & Controller Collar Top Image](https://cdn2.webdamdb.com/1280_QpVfAPjWEV31.jpg?1613489231)
![Integrated Fixture Sensor & Controller Front View](https://cdn2.webdamdb.com/1280_E6rq8RDYahu7.jpg?1613489217)
DLM Wirless Integrated Fixture Sensor & Controller
LMFS-601-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMFS-601 is a wireless fixture sensor and controller that is compatible with all Wattstopper wireless DLM devices. The LMFS-601 includes a passive infrared (PIR) occupancy sensor and a closed loop photo sensor. It measures both motion and daylight contribution in order to automatically switch or dim lighting. The LMFS-601 is compatible with DALI drivers and standard 0-10V drivers for dimming and ON/OFF control signaling. It also provides the ability to communicate to other DLM enabled fuxtures in the space without any additional equipment.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Built-in IPv6 Wireless and Bluetooth® low energy technology provides robust signal strength and reliable communication
- Custom programming using DLM Configuration App
- Carrier sleeve and snap-in sensor make for quick and easy installation into fixture housing
- Low profile design to maintain the fixture aesthetic
- Completely scalable fixture level lighting control (LLLC)
- PIR Sensitivity: The digital Passive Infrared sensors sensitivity level is adjustable and by default is set at 100% sensitivity.
- Daylight Harvesting and Daylight Zones: By default, the daylight functionality within the LMFS-601 is disabled.
- Grouping: In addition to simple room creation, custom groups can be created within the App to meet advanced energy code sequence of operations.
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182947447 | ||
Country Of Origin | China |
Dimensions
Product Width US | 1.2 in | ||
Product Weight US | 0.4 oz | ||
Product Volume US | 2.3 cu in | ||
Product Depth US | 1.2 in | ||
Product Height US | 1.6 in |
Technical Information
Sensor Type | Daylight, Occupancy | ||
Indoor/Outdoor | Indoor |
Resources
User Guides
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there any signal interference caused by installing switches using a metal 4” x 4” back box and plaster ring? Will be installing in a fire rated wall, so box will also be fully covered in fireproofing putty.
These sensors have built-in IPv6 Mesh and Bluetooth® low energy technology that provides robust signal strength and reliable communication but might be hindered due to your site conditions and should be site tested for reliability.
Please reach out to our tech. support team for further assistance if required.
Legrand Technical Support:
Phone: 1 800-879-8585, Option 3 then Option 1
Mon - Fri: 7am - 7pm CST (excluding holidays)
Date published: 2023-03-07
Is there a lens beside the L8 for mounting the sensor at a height of twenty feet?
Sorry we only have 1 lens offering for the LMFS. We do not have a solution for mounting at heights greater than 8-12 feet.
Date published: 2022-12-15
Is CAD (step files) available for this product? Looking to integrate this sensor into a fixture.
The nature of this request is best addressed by an application specialist, we cannot post CAD files in this forum. Please contact Wattstopper Technical Support @800-879-8585 so that your request can be directed through the proper channels.
Date published: 2022-06-13
What additional devices are required for the LMFS-601 and LMFI-111 for a fixture operating on an emergency circuit (generator)? Is a wiring diagram available for that?
The LMFI-111 is a power converter and is intended to be wired to a fixture’s 0–10V LED driver to control light levels. It is to only be used in conjunction with the LMFS-601 when the lighting fixture is utilizing a 0–10V LED driver and not a DALI driver. Other then those two devices the only thing you would need is the DLM Configuration App on a Android phone to do the programming. You can get a cut sheet or an installation guide from our web sight Legrand.us
Date published: 2022-04-07
Bazaarvoice SAP Hybris Integration Version 2.8.1