![A kit with 1 Frame and 2 wireless DLM button switches](https://cdn2.webdamdb.com/1280_Q9mwSoYs1S69.jpg?1604981757)
DLM 1-Button Dimmer Switch Color Kit, White
LMDM-KIT-101-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMSW-KIT-100 Series, LMDW-KIT-100 Series, LMPW-KIT-101 Series, LMDM-KIT-101, LMDM-KIT-601, and LMSW-KIT-605 are replacement button trim color kits that are compatible with all Digital Lighting Management (DLM) LMSW Switches, LMDW and LMPW Wall Switch Sensors, and LMDM Dimming Wall Switches. They are available with or without custom engraving.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Field replaceable buttons for LMSW-100 Series, LMDM-101 Wall Switches, and LMDW and LMPW Wall Switch Sensors as well as wireless switches (LMSW-605, and LMDM-601)
- Available for 1-, 2-, 3-, 4-, 8-button wall switches, 1-button dimming switch, 5-button scene switch, and 1- and 2-button wall switch sensors
- Choice of white, light almond, ivory, gray, black, and red; includes matching trim ring for complete color change
- Customized engraving option
- Button kits snap onto existing switches without tools for fast, easy color update or personalization.
- Ideal for switch labeling, building remodeling, or repurposing of controls
Specifications
General Info
Product Line | Wattstopper | ||
Color | White | ||
UPC Number | 754182928286 | ||
Country Of Origin | China |
Dimensions
Product Width US | 1.527 in | ||
Product Weight US | 0.384 oz | ||
Product Volume US | 3.717 cu in | ||
Product Depth US | 0.853 in | ||
Product Height US | 2.854 in |
Additional Information
Product Environmental Profile | Yes |
Resources
Installation Instructions
CAD Drawings
90-321 - LMSW-101 Dimension and Mounting
png
90-321 - LMSW-101 Dimension and Mounting
pdf
90-321 - LMSW-101 Dimension and Mounting
dwg
90-321 - LMSW-101 Dimension and Mounting
dxf
90-322 - LMSW-102 Dimension and Mounting
dxf
90-322 - LMSW-102 Dimension and Mounting
dwg
90-322 - LMSW-102 Dimension and Mounting
png
90-323 - LMSW-103 Dimension and Mounting
dxf
90-323 - LMSW-103 Dimension and Mounting
dwg
90-323 - LMSW-103 Dimension and Mounting
png
90-324 - LMSW-104 Dimension and Mounting
dxf
90-324 - LMSW-104 Dimension and Mounting
dwg
90-324 - LMSW-104 Dimension and Mounting
png
90-325 - LMSW-105 Dimension and Mounting
dxf
90-325 - LMSW-105 Dimension and Mounting
pdf
90-325 - LMSW-105 Dimension and Mounting
png
90-325 - LMSW-105 Dimension and Mounting
dwg
90-328 - LMSW-108 Dimension and Mounting
dwg
90-328 - LMSW-108 Dimension and Mounting
png
90-328 - LMSW-108 Dimension and Mounting
pdf
90-328 - LMSW-108 Dimension and Mounting
dxf
View More
BIM Models
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1