![A kit with 1 Frame and 2 wireless DLM button switches](https://cdn2.webdamdb.com/1280_Q9mwSoYs1S69.jpg?1604981757)
DLM 3-Button Switch Color Kit Red
LMSW-KIT-103-R
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
LMSW-100 Series Wall Switches are low voltage devices for energy-saving manual on/off control of one or more loads from one or more locations. They are part of a Digital Lighting Management (DLM) system and can control any load(s) connected to DLM room controllers.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Low voltage pushbutton switches for control of multiple loads
- Components of Digital Lighting Management integrated control system
- Plug to other components using Cat 5e cables with RJ45 connectors eliminating wiring errors
- Customizable buttons with LED status indicators
- IR transceiver for wireless configuration and remote control
- Plug n’ Go automatic configuration and Push n’ Learn for personalization
Specifications
General Info
Product Line | Wattstopper | ||
Color | Red | ||
UPC Number | 754182933006 | ||
Country Of Origin | China |
Dimensions
Product Width US | 1.527 in | ||
Product Weight US | 0.416 oz | ||
Product Volume US | 3.717 cu in | ||
Product Depth US | 0.853 in | ||
Product Height US | 2.854 in |
Additional Information
Product Environmental Profile | Yes |
Resources
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1