![Image of the Plenum rated coupler splitter for DLM kit](https://cdn2.webdamdb.com/1280_UGltSbCymZP4.jpg?1604981718)
![Wiring for the Plenum rated coupler splitter for DLM](https://cdn2.webdamdb.com/1280_k60DXxdARG77.jpg?1604982262)
![Applicators for the Plenum rated coupler splitter for DLM](https://cdn2.webdamdb.com/1280_opzqcaT9sz45.jpg?1604982376)
![Green applicator for the Plenum rated coupler splitter for DLM](https://cdn2.webdamdb.com/1280_AtK1DW61hqk5.jpg?1604982374)
![Green wiring for the Plenum rated coupler splitter for DLM](https://cdn2.webdamdb.com/1280_s93dKeMVLaH8.jpg?1604982338)
![Plenum rated coupler splitter for DLM component side](https://cdn2.webdamdb.com/1280_Ii9FKGhvAqo61kwc.jpg?1706037070)
![Plenum rated coupler splitter for DLM component side](https://cdn2.webdamdb.com/1280_Ie2HWBzYCH39NkLI.jpg?1706028486)
Plenum rated coupler splitter for DLM
LMRJ-CS8
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
LMRJ series couplers, splitters and other accessories connect Digital Lighting Management (DLM) components without the need for tools or point-to-point discrete wiring. Accessories use pre-terminated industry standard RJ45 connectors compatible with any RJ45 port on DLM components.
Number of Connectors
3
- 2
- 3
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- LMRJ accessories connect to pre-terminated cables for DLM local networks
- UL and cUL listed and labeled
- Available in plenum and non-plenum rating
- DLM-specific accessories guaranteed to work with all DLM systems
- Simplify installation of free topology DLM local networks and linear topology segment networks
- 5 year warranty
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182929337 | ||
Country Of Origin | China |
Dimensions
Product Width US | 1.3 in | ||
Product Weight US | 0.69 oz | ||
Product Volume US | 1.38 cu in | ||
Product Depth US | 1.38 in | ||
Product Height US | 1.1 in |
Resources
Product Image
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1