text.skipToContent text.skipToNavigation

EasyTouch Glass Keypad

EasyTouch-Glass Vantage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

EasyTouch Glass is a modular keypad station with glass-like contemporary aesthetics and functionality that complements every home's design. Available in one through five-button configurations, the EasyTouch Glass modular button, faceplate, and trim design provides flexibility to mix or match of 5 colors. EasyTouch Glass also has two font sizes, multiple font styles, and LED backlighting in any color.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Featuring module buttons, available in one- to five-button options
  • Easily see which scenes are active based on backlit color or intensity
  • Mix or match finishes for trims, buttons, and faceplates
  • Oversized laser engraved buttons are available with LED backlighting in any color
  • EasyTouch Glass Keypads are designed and programmed through Design Center software (3.9.3 or higher)

Specifications

General Info
Type Accessory
Application Sector Residential
Product Line Vantage
Dimensions
Product Height US 1.0 in
Product Length US 3.5 in
Product Width US 4.2 in
Product Weight US 0.05 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Seismic Tested No
Sensor Type Daylight

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How do you remove the faceplate to be able to tighten the backplate?

Asked by: Nelson
  • y_2025, m_3, d_31, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_EasyTouch-Glass, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT