Equinox 41 Lite LCD Touchscreen, Titanium
EQ41TB-TI-LITE
Vantage
Bazaarvoice SAP Hybris Integration Version 2.8.1
The portrait user interface provides immediate control and status of lighting and shades in a room or in an entire building. Navigation to specific widgets or settings allow for options of control functions and the settings menu allows for advanced functions such as scene setting and modification, schedules, and event functions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 4.3”” LCD panel with projected capacitive touch interface
- Titanium frame; black glass-to-edge surface aesthetic
- Unique Equinox widget user interface
- Ambient light sensor for auto day/night backlighting
- Motion sensor screen on and initiate a task
- One visible widget with full screen and edit modes
- 90% daily control through the dashboard layer
- UI consistency with smartphones (Android and iOS) and Equinox 73-LITE
- Active IR sensors for approach on and auto sleep modes
- Uses standard US and European single-gang wall box mechanics
- Dynamically updated with sub-system status and feedback
- Low (12V DC) power consumption
- Tap, swipe, press, and hold to navigate
- Cat5e connectivity with PoE
Specifications
General Info
Product Line | Vantage | ||
Color | Titanium | ||
UPC Number | 840624140870 | ||
Country Of Origin | China | ||
Switch Type | Touch | ||
Works With | InFusion | ||
Application Sector | Residential | ||
Type | Switch |
Dimensions
Product Width US | 3.44 in | ||
Product Weight US | 1.0 lb | ||
Product Depth US | 1.3 in | ||
Product Height US | 4.9 in |
Listing Agencies / 3rd Party Agencies
CE Certified | Yes | ||
FCC Compliant | Yes |
Technical Information
Operating Temperature Min | 95 °F | ||
Connection | RJ45 | ||
Operating Temperature Max | 32 °F | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Box | ||
Operating Temperature | 32°-95°F (0°-35°C) | ||
Voltage | 12.0 VDC | ||
Environmental Conditions | 5 to 95% (relative humidity, non-condensing) |
Resources
Supporting Document
User Guides
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1