RPTouch combines LED backlighting in any color and laser engraving in TrueType fonts with an attractive, subtle button design aesthetic. RPTouch is available in one to eight-button configurations and in a variety plastic or metal finishes.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Vantage | ||
Color | White | ||
UPC Number | 804428038122 | ||
Application Sector | Residential | ||
Type | Accessory |
Dimensions
Product Width US | 2.5 in | ||
Product Weight US | 0.11 lb | ||
Product Height US | 1.0 in | ||
Product Length US | 4.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Sensor Type | Daylight, Proximity |
Resources
Supporting Document
Installation Instructions
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1