The Vantage SquareTouch keypd offers a classic, square button aesthetic available in 1-8 button configurations. Perfect for classic or contempory homes, this classic keypad features custom mechnical engraving and LED indicators.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Vantage | ||
Color | White | ||
UPC Number | 804428040248 | ||
Application Sector | Residential | ||
Type | Accessory |
Dimensions
Product Width US | 2.5 in | ||
Product Weight US | 0.11 lb | ||
Product Height US | 1.0 in | ||
Product Length US | 4.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Sensor Type | Daylight, Proximity |
Resources
Cutsheet
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
what is voltage of the vantage home lighting system? Thanks.
The lighting system can control 120V or 240V (depending on your location) and the keypads run on a 24V DC or 36V DC bus.
Date published: 2024-06-11
How do I get service technician to work on my vantage system?
Hi Jake,
Please contact us if you still need assistance.
Date published: 2023-09-19
I have called over 20 places looking for this and can't find and just get put on hold for hours when I call 1-800 # - can someone please just send me one and I will pay?
Hi Liz, hope all is well.
Please call us at (818) 614-4171 If you still need assistance.
Regards,
Date published: 2023-09-12
Bazaarvoice SAP Hybris Integration Version 2.8.1