text.skipToContent text.skipToNavigation

Discontinued - LED Dimming Module

LVOS-0-10-PWM Vantage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The 0-10 PWM Low-voltage output station (LVOS) is used for the control and automation of LED, CFL, and CCFL lighting loads requiring either 0-10 or PWM for dimming control. The dry contact inputs can be used with motion sensors, light sensors, pressure sensors, IR inputs, magnetic switches, and more. As part of the Vantage lighting solution, it provides control of LED loads as well as inputs from dry contacts for lighting and automation.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Controls up to eight separate sets of LED, CFL, or CCFL lighting loads
  • Offers control of either 0-10 or PWM type loads
  • Allows for the addition of dry contact inputs to the automation network including motion sensors, light sensor, IR input, pressure sensors, magnetic switches, and more
  • Manual control and LED status for all eight outputs on front
  • Firmware upgradable in the field
  • Powered by line voltage

Specifications

General Info
Type Accessory
Application Sector Residential
Product Line Vantage
Dimensions
Product Height US 4.0 in
Product Length US 12.0 in
Product Width US 12.0 in
Product Weight US 6.9 lb
Technical Information
Seismic Tested No

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Hello, I need more information about , partner in El Salvador for buy your product

Asked by: Ericson
Hello, Please contact our Technical Support Team so they can help you to obtain the information you require.
Answered by: Wiremold Tech Support
Date published: 2023-03-06
  • y_2025, m_3, d_13, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LVOS-0-10-PWM, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT