Wattstopper PLUS Dry Contact Input Interface, Black
EN-DCII-GB2
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The EN-DCII-GB2 is a dry contact interface designed to deliver an enhanced occupancy experience in a space by enabling integrations with 3rd party systems.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Consists of 6 isolated dry contact inputs
- Receive single event signals to turn on, turn off, recall scene, change color temperature and change shade positions
- Receive momentary hold to raise/lower lighting intensity, color temperature and shade positions
- Push in terminal blocks enable quick wiring and installation
- Status LED for monitoring operation
Specifications
General Info
Color | Black | ||
Finish | Matte | ||
Application Sector | Commercial, Industrial | ||
Product Line | Wattstopper | ||
Country Of Origin | Canada | ||
Warranty Type | 5-Year | ||
UPC Number | 840356700274 |
Dimensions
Product Depth US | 5.0 in | ||
Product Height US | 1.5 in | ||
Product Length US | 3.5 in | ||
Product Width US | 3.25 in | ||
Product Weight US | 0.25 lb |
Technical Information
Indoor/Outdoor | Indoor |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1