text.skipToContent text.skipToNavigation

DMX DALI GATEWAY

DMX-DALI-GW Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The DMX-DALI-GATEWAY (DMX-DALI-GW) provides a full DMX universe of 512 channels as well as 64 channels of DALI control in one simple solution.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • LEDs for Ethernet and Bus 1, Bus 2, Bus 3, communication status
  • DIM rail chassis
  • Powered by 12VDC-48VDC
  • Ethernet port for connectivity to the system
  • Reboot and factory default button
  • Web server on board for testing and verification of load control
  • Terminal block for field terminations

Specifications

General Info
Product Line Vantage
Country Of Origin Italy
UPC Number 840624101345
Dimensions
Product Depth US 2.4 in
Product Height US 2.75 in
Product Width US 3.5 in
Product Weight US 0.44 lb

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Good day, We need to connect the light control on the DALI and DMX communication buses. I would like to make sure that this element can receive commands from DMX and DALI at the same time, or determine the priority of one of them.

Asked by: Daniel
The nature of this request is best addressed by an application specialist. Please contact Wattstopper Technical Support @800-879-8585 so that your request can be directed through the proper channels
Answered by: Tier 1 Tech Support
Date published: 2022-06-19
  • y_2025, m_4, d_24, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_DMX-DALI-GW, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT