text.skipToContent text.skipToNavigation

DMX Splitter 4 Channel

DMX-SPLITTER Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wattstopper DMX-SPLITTER is a repeater that divides and regenerates the DMX/RDM input signal into four output channels. It is used with DMX controlled lighting systems when the maximum of 32 devices per bus run is exceeded. In this way, more devices can be added to a DMX network without adding a new DMX-DALI controller. In addition to DMX, the DMX-SPLITTER also distributes RDM messages for devices that use RDM
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • One into four DMX/RDM splitter and signal repeater
  • Increases the maximum DMX devices on a network by 4X
  • Up to 4 DMX-SPLITTERs per DMX network
  • Works with DMX-DALI-GW gateway for a full universe of DMX control

Specifications

General Info
Product Line Vantage
UPC Number 840624132080
Dimensions
Product Height US 2.8 in
Product Volume US 44.1 cu in
Product Length US 4.5 in
Product Width US 3.5 in
Product Weight US 0.36 lb

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;