text.skipToContent text.skipToNavigation

EMERGENCY LIGHTING SURFACE MOUNT SWITCH ATS 120V/277V

AD-EPC-D-F-ATS Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Emergency Lighting Transfer Switch is a single zone, silent emergency transfer control with universal dimming capabilities
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Dims designated emergency lights with the same control as normal lights
  • Converts up to 20A of normal light fixtures to approved emergency lights
  • During utility power interruption, turns designated emergency lights on at full brightness, regardless of dimmer setting
  • Universal mounting allows for flush, fixture, plenum or panel mounting

Specifications

General Info
Product Line Vantage
Country Of Origin Taiwan, Province Of China
UPC Number 840624133148
Dimensions
Product Depth US 6.0 in
Product Height US 4.5 in
Product Width US 6.25 in
Product Weight US 1.0 lb

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;