
The LMCI-100 Computer to DLM interface connects to a PC’s USB port running the LMCS-100 Digital Lighting Management computer software and to a Digital Lighting Management (DLM) system through the RJ45 connector. The computer tools allow users to read, store and modify DLM system configurations.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
Country Of Origin | China | ||
UPC Number | 754182925377 |
Dimensions
Product Depth US | 0.8 in | ||
Product Height US | 2.4 in | ||
Product Volume US | 2.3 cu in | ||
Product Width US | 1.2 in | ||
Product Weight US | 0.1 lb |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Software Downloads
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I connect my lmci adapter to my computer and open lmcs software. The software shows the lmci with a connection, but then it shows no IRB no connection. I have tried reinstalling the driver and restarting the software and computer, but nothing works.
The LMCS may not be pointing to the correct COM Port. Please contact Technical Support @ 800-879-8585 for further assistance.
Date published: 2023-07-10
Where can I find the LMCI-100 driver and LMCS-100 software to download?
The LMCI-100 Driver and the LMCS Software can both be downloaded for free from our Legrand website. He are some useful links:
https://www.legrand.us/lighting-controls-and-systems/lighting-control-panels/dlm-computer-interface/p/lmci-100
https://www.legrand.us/lighting-controls-and-systems/software-and-configuration-tools/digital-lighting-management/dlm-design-and-programming-software/p/lmcs-100
Date published: 2021-08-03
Bazaarvoice SAP Hybris Integration Version 2.8.1