The InFusion Controller II in the DIN format offers a wide variety of benefits, with increased processor speed, RAM, and flash memory. This controller meets the demand for delay-free control of large, complex systems. One InFusion Controller can support up to 120 WireLink stations and up to 120 RadioLink stations.
Application Sector
Residential
In Stock
Added to Your Shopping Cart
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?
Features
- The InFusion Controller is the “main brain” of the system and is capable of supporting all Vantage user interfaces, including Equinox touchscreens.
- The InFusion Controller provides seamless integration of subsystems including lighting, audio/video, security and climate control to enhancing the entire control experience.
- Increased processor speed, RAM and Flash Memory
Specifications
General Info
Color | Black | ||
Application Sector | Residential | ||
Type | Accessory |
Dimensions
Product Width US | 5.0 in | ||
Product Height US | 3.0 in | ||
Product Weight US | 1.1 lb | ||
Product Length US | 7.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |