text.skipToContent text.skipToNavigation

Discontinued - Three-wire LV Momentary Decorator Switch, Black

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 46ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The Decorator Low Voltage Momentary Switch (DCC2) has a clean appearance and provides significant benefits over other three-wire momentary devices. It is intended for use with Wattstopper lighting control panels and other applications requiring a momentary contact switch that provides on/off signals.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Decorator styling compatible with screwless or standard wall plates
  • Quiet operation
  • Multiway switching
  • Long-life LED locator or pilot light
  • Available in four colors
  • Three-wire momentary on/off contact operation

Specifications

General Info
Product Line Wattstopper
Color Black
UPC Number 754182922819
Country Of Origin China
Dimensions
Product Width US 2.0 in
Product Weight US 0.25 lb
Product Volume US 28.12 cu in
Product Depth US 4.5 in
Product Height US 2.5 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

BAA/TAA complaint? If not, what do your offer that is a momentary low voltage switch? 

Asked by: JD
Hello, The DCC2 is not BAA/TAA compliant, and looking into our Low voltage models I am not seeing a BAA/TAA momentary switch by Wattstopper at this moment.
Answered by: Tier 1 Tech Support
Date published: 2023-07-10
  • y_2024, m_9, d_19, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_DCC2-B, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 70ms
  • QUESTIONS, PRODUCT