Discontinued - 7-Button LV Dec Switch, LA
DCC7-A
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by DCC7-W
The Decorator Seven-button Low Voltage Momentary Switch (DCC7) features a raise/lower paddle and five buttons to control any device that requires multiple contact closures. It is available in four colors, and is compatible with other Decorator style products, including the DCC2 Low Voltage Momentary Decorator Switch with LED.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
Replaced by Part Number | DCC7-W | ||
Color | Almond | ||
UPC Number | 754182922840 | ||
Country Of Origin | China |
Dimensions
Product Width US | 1.7 in | ||
Product Weight US | 0.2 lb | ||
Product Volume US | 14.3 cu in | ||
Product Depth US | 2.0 in | ||
Product Height US | 4.2 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Security | Yes | This product is ioXt certified |
Technical Information
Amperage | 5 mA |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1