
Wattstopper PLUS Pre-Terminated Greenbus Cable, 20 ft
EN-PTC-20FT-GB2
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The EN-PTC-20FT-GB2 is a 20ft jumper of Greenbus cable. The cable comes pre-terminated with Greenbus connectors to allow quick installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Type | Cable | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | United States | ||
Jacket Color | White | ||
Warranty Type | 5-Year | ||
UPC Number | 840356701653 |
Dimensions
Cable Length | 20 ft | ||
Product Length US | 20.0 FT |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes |
Technical Information
Cable Diameter | 0.1 in | ||
Bend Radius | 10 mm | ||
Compatibility | GreenBus, Wattstopper PLUS | ||
Conductor | 2-Wire | ||
Indoor/Outdoor | Indoor | ||
Insulation Material | PVC | ||
Jacket Material | PVC | ||
Jacket Rating | CMP Rated | ||
Jacket Application | Plenum Rated | ||
Operating Temperature | -10°-75°C | ||
Operating Temperature Max | 75 °C | ||
Operating Temperature Min | -10 °C | ||
Operating Humidity | 0-95% RH (Non-Condensing) | ||
Shielded/Unshielded | Unshielded | ||
Termination Style | Pre-Terminated | ||
Wire Gauge | 18 AWG |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1