![Front of DLM Plug Load and RF Transmitter engineer 2016 product of the year gold award](https://cdn2.webdamdb.com/1280_kLS9F60Aw3k6.jpg?1615386313)
![Front of DLM Plug Load and RF Transmitter product innovation pia 16 award winner](https://cdn2.webdamdb.com/1280_QW4LwHfc8nx8.jpg?1615386290)
![Front of DLM Plug Load and RF Transmitter](https://cdn2.webdamdb.com/1280_QWpyflXFjfj4.jpg?1615386270)
![](https://cdn2.webdamdb.com/1280_olEZy0XMeNP17Eva.jpg?1626188043)
Wireless Receptacle Control products facilitate Auto-On/Auto-Off occupancy-based control of plug loads without the need to wire receptacles to power packs. A WRC transmitter works with WRC RF-enabled relay-controlled receptacles. 24VDC RF transmitter.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Works with all 24VDC Wattstopper occupancy sensors and power packs
- Two mounting options for convenient installation in acoustic tile or to other surfaces
- Operates in quiet 915 MHz band to avoid interference
- LED indicator communicates status during binding
- The product meets the materials restrictions of RoHS
Specifications
General Info
Product Line | Wattstopper | ||
Color | White | ||
UPC Number | 754182938919 | ||
Country Of Origin | China | ||
Installation Location | Ceiling | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year | ||
Type | Transmitter |
Dimensions
Product Width US | 3.52 in | ||
Product Weight US | 2.9 oz | ||
Product Volume US | 198.25 cu in | ||
Product Depth US | 3.52 in | ||
Product Length US | 16.0 in |
Technical Information
Number of Connections | 1 | ||
Frequency Band | 915 MHz | ||
Topology | Free Topology | ||
Connector Type | RJ45 | ||
Input Voltage | 24 VDC | ||
Indoor/Outdoor | Indoor | ||
Number of Devices | 16 | ||
Mounting Type | Acoustic Tile, Screw Holes | ||
Current Draw | 3 mA |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1