DLM Room Controller, 1 Relay, KO, 0-10v, 10A, Metered
LMRC-111-M
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
LMRC-110 series room controllers include one or two relay(s) to switch a total of 10 amps, a high-efficiency switching power supply and dual 0-10 volt outputs per relay for control of dimmable loads including compatible LED drivers or electronic ballasts. They are the foundation of a Digital Lighting Management (DLM) system, and allow integration of occupancy sensors, daylighting controls and switches for energy-efficient control.
Number of Connectors
1
- 1
- 2
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Plenum-rated controllers with line voltage relay(s) and 0-10 volt dimming output(s)
- Knockout mounting for easy installation; Class 1 and/or Class 2 connection for 0-10V wiring
- Available with or without metering (+/- 2% accuracy)
- Plug n’ Go™ automatic configuration for quick installation and maximum energy efficiency
- Store 16 scene preset levels for each load
- Support energy saving manual-on, partial-on and dimming control strategies
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182939121 | ||
Country Of Origin | China |
Dimensions
Product Width US | 3.9 in | ||
Product Weight US | 0.6 lb | ||
Product Volume US | 44.6 cu in | ||
Product Depth US | 2.0 in | ||
Product Height US | 4.4 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Security | Yes | This product is ioXt certified | |
Product Environmental Profile | Yes |
Resources
Brochure
Supporting Document
Product Environmental Profile
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Hi Is this the same as a lmrc-111-m ?
Yes, this is a Wattstopper LMRC-111-M.
Date published: 2024-01-22
Bazaarvoice SAP Hybris Integration Version 2.8.1