![](https://cdn2.webdamdb.com/1280_68b8wypnRM33.jpg?1604981699)
DLM Room Controller, 3 Relay, 0-10V Dimming, USA
LMRC-213-U
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
LMRC-210 Series Digital Room Controllers include one, two or three relay(s) to switch a total of 15 or 20 amps, a highefficiency switching power supply and one 0-10 volt output per relay for control of dimmable loads including electronic ballasts (Advance Mark 7, or equivalent). They are the foundation of a Wattstopper Digital Lighting Management (DLM) system, and allow integration of occupancy sensors, daylighting controls and switches for energy-efficient lighting control.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Plenum-rated controllers with line voltage relay(s) and 0-10 volt dimming output(s)
- 120/230/240/277 volt and 347 volt models
- Plug to other components using Cat 5e cables with RJ45 connectors eliminating wiring errors
- Plug n’ Go automatic configuration for maximum energy efficiency
- Store load preset level and 16 scene preset levels for each load
- Support energy saving manual-on, bi-level, tri-level and dimming control strategies
Specifications
General Info
Product Line | Wattstopper | ||
Color | White | ||
UPC Number | 754182927470 | ||
Country Of Origin | United States | ||
Installation Location | Ceiling | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year | ||
Type | Room Controller |
Dimensions
Product Width US | 6.5 in | ||
Product Volume US | 226.0 cu in | ||
Product Depth US | 3.3 in | ||
Product Height US | 6.5 in |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Operating Temperature Min | 32 °F | ||
Output Voltage | 24 VDC | ||
Number of Connections | 7 | ||
Operating Temperature Max | 158 °F | ||
Topology | Free Topology | ||
Input Voltage | 120/230/240/277 VAC | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | 4 in Deep J-Box | ||
Operating Temperature | 32°-158°F (0°-70°C) | ||
Operating Humidity | 5-95% RH (Non-Condensing) |
Resources
Installation Instructions
LMRC-211 DLM Single Relay w/0-10V Dimming Room Controller Quick Start Guide (Trilingual)
pdf
LMRC-212 DLM Dual Relay w/0-10V Dimming Room Controller Quick Start Guide (Trilingual)
pdf
LMRC-213 DLM Triple Relay w/0-10V Dimming Room Controller Quick Start Guide (Trilingual)
pdf
LMRC-CA DLM Conduit Adapter
pdf
View More
CAD Drawings
90-131 - LMRC-211 One Relay CAD Drawing
dwg
90-133 - LMRC-212 Two Relay CAD Drawing
dwg
90-211 - LMRC-211 One Relay with 0-10V Dimming Wiring Diagram
dxf
90-211 - LMRC-211 One Relay with 0-10V Dimming Wiring Diagram
pdf
90-221 - LMRC-212 Two Relay with 0-10V Dimming CAD
dwg
90-251-1 - LMRC-221 1 Load Universal Dimming Room Controller (3 wire)
dxf
90-252 - LMRC-222 Two Load Universal Dimming Room Controller ( 2 wire)
dwg
90-252-1 - LMRC-222 Two Load Universal Dimming Room Controller (3)
dwg
90-291 - Enhanced Room Controller with Emergency Bypass
dwg
90-291-1 - Enhanced Room Controller (v2) with Emergency Bypass
png
90-291-1 - Enhanced Room Controller (v2) with Emergency Bypass
dxf
90-921 - Classroom w/Daylighting
png
90-921 - Classroom w/Daylighting CAD Drawing
dwg
Enhanced Room Controller (v2) with Emergency Bypass CAD Drawing
dwg
Enhanced Room Controller with Emergency Bypass CAD Drawing
dxf
LMRC 1 Load Universal Dimming Room Controller (2 wire)
dwg
LMRC 1 Load Universal Dimming Room Controller (2 wire)
dxf
LMRC-211 One Relay Wiring Diagram
pdf
LMRC-211 One Relay with 0-10V Dimming Wiring Diagram CAD
dwg
LMRC-212 Two Relay Wiring Diagram CAD Drawing
dxf
LMRC-213 Three Relay CAD Drawing
dxf
LMRC-213 Three Relay Wiring Diagram
dwg
LMRC-213 Three Relay with 0-10V Dimming CAD Drawing
dxf
LMRC-213 Three Relay with 0-10V Dimming Wiring CAD Drawing
dwg
LMRC-221 1 Load Universal Dimming Room Controller (3 wire)
dwg
LMRC-221 Two Relay with 0-10V Dimming CAD Drawing
dxf
LMRC-222 Two Load Universal Dimming Room Controller (2 wire)
dxf
LMRC-222 Two Load Universal Dimming Room Controller (3)
dxf
LMRC-2XX One Relay Wiring Diagram CAD Drawing
dxf
Single Zone Switching and Dimming Closed Loop Digital Photosensor CAD
dxf
View More
Brochure
BIM Models
Supporting Document
90-133 - LMRC-212 Two Relay Wiring Diagram
pdf
90-135 - LMRC-213 Three Relay Wiring Diagram
pdf
90-231 - LMRC-213 Three Relay with 0-10V Dimming Wiring Diagram
pdf
90-252-1 - LMRC-222 Two Load Universal Dimming Room Controller (3)
pdf
90-921 - Classroom w/Daylighting
pdf
Compatibility-tested Ballasts and Drivers for the WattStopper LMRC-22x Serie
pdf
Legrand Emergency Lighting and Power Equipment Bulliten
pdf
View More
Product Environmental Profile
Customer CAD PDF
Software Downloads
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
How many light fixtures with individual dimmable ballasts can the the LMRC-211 control at once?
That answer depends on the draw of your fixtures. Here are the load specifications for the LMRC-21x series controllers:
Maximum 20A combined load per Room Controller; each
relay rated for: @ 120/277V, 20A ballast or incandescent,
16A E-ballast (per NEMA410),or 1Hp motor load; @ 347V,
15A ballast only
Date published: 2024-04-18
How many occupancy sensors can I run off of this?
For a room that uses the 110, 210, or 220 series wired controllers, you can connect a maximum of 48 DLM devices (including sensors), and 64 total loads (a room controller with more than 1 load counts as multiple loads but only 1 device).
Date published: 2024-01-19
I have 8 LMDM-101 and 1 only LMSW-105 connected to a LMRC-213, the owners are complaining of operation lag of the switches. Both the LMDM and LMSW will turn the fixtures on but dimming and to turn off are intermittent. Any trouble shooting ideas?
Please reach out to our tech. support team for further assistance troubleshooting this issue.
Legrand Technical Support:
Phone: 1 800-879-8585, Option 3 then Option 1
Mon - Fri: 7am - 7pm CST (excluding holidays)
Date published: 2023-03-27
When power is to my 213 the loads flash on and off
Please reach out to our tech. support team for further assistance troubleshooting this issue.
Legrand Technical Support:
Phone: 1 800-879-8585, Option 3 then Option 1
Mon - Fri: 7am - 7pm CST (excluding holidays)
Date published: 2023-03-01
Can the controller be programmed to automatically turn on all zones to 50%?
The LMRC-213 cannot on its own be programmed to a level, but most LMSW-10X switches can be programmed as a scene switch, and that scene can be set to on at 50%. Please contact Wattstopper Technical Support @ 800-879-8585 fir more information
Date published: 2022-06-08
Why is my LMRC 211 configuration light solid red When I click load A, it turns solid red and my devices on the network won't work(sensors, switches)
Usually when a configuration light is solid red, it is indicating there is a problem. The first troubleshooting step is to disconnect the cat5 connections and see if the LED returns to blinking every 3 seconds. If it does, there is likely a problem with the cat5 or the device connected to it. Please contact Wattstopper Technical Support @ 800-879-8585 for further troubleshooting assistance.
Date published: 2023-11-30
how to set up a lmrc-212 with 2 lmdm-101 in 3 way but each switch dims a separate zone
You have to bind each switch to each load separately and unbind each switch switch that you don't won't for each load separately also. To do that, on all of the device there's a configuration button that you have to hold down for at least 3 seconds. It's not necessary to use the config button on all of the devices, you can do the programming from one device. On the switch there's a black button that's on the right side about 3/4 of the way down. On the LMRC the config button is right below the blinking red light. After holding the config button for 3 seconds the system goes into PnL mode ( Push and Learn). Once that happens all the devices connected together IR will start blinking red and load one will come on while load two turns off. This allow you to cycle from load to load to do your binding separately While load one is on look at the switch to see if the Blue LED is lit above the button. If the blue LED is lit then the switch is binded to load one, but if it's not then it's not binded to load one. To get the switch to bind to the load all you have to do is press the button on the switch to turn on the blue LED. The key is the Blue LED. Blue LED means it's binded. No blue LED it's not binded. Once you bind the switch to one load, next press the black config button one time and it will cycle to the next load and you repeat the process. When you're are done hold the config button for 3 seconds and it will take you out of the programming. Because you are doing it manually you have three minutes to do the programming or you will be kicked out of the programming and you will loose you setting. Just remember to get into PnL hold the config button for 3 seconds and to get out hold the config button for 3 seconds.
Date published: 2022-05-03
What dimmer would be recommended for use with led fixtures for this controller?
The LMDM-101 is the dimming switch designed to work with the LMRC-211 Room Controller.
Date published: 2022-02-01
Bazaarvoice SAP Hybris Integration Version 2.8.1