text.skipToContent text.skipToNavigation

Line Voltage PIR Fixture Integrated Occupancy Sensor, 18 ft coverage

FS-155-1 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The FS-155/FS-155-1 Line Voltage Passive Infrared (PIR) Sensors control lighting based on occupancy. They are designed with a low-profile, architecturally pleasing appearance to easily integrate into a wide range of lighting fixtures or a customized housing. Both provide a sensor and relay in one package. Both the FS-155 and FS-155-1 are equipped with 6’ flying leads.
Footprint 18 ft
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Sensor and relay in one package
  • 6’ flying leads
  • Fresnel lens for reliable occupancy detection
  • Low profile for easy integration into lighting fixtures
  • 12-18 foot diameter coverage

Specifications

General Info
Product Line Wattstopper
UPC Number 754182933686
Country Of Origin China
Dimensions
Product Width US 8.0 in
Product Weight US 0.13 lb
Product Volume US 48.0 cu in
Product Depth US 4.0 in
Product Height US 1.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Security   Yes This product is ioXt certified
Technical Information
Sensor Type Occupancy

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;