


PIR Fixture Integrated Indoor/Outdoor Motion Photo Sensor
FSP-212
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
FSP-2x2 sensors provide multi-level control based on motion and/or daylight contribution. They control 0-10VDC LED drivers or dimming ballasts, as well as non-dimming ballasts and, with an FSP-Lx Lens, are rated for wet and cold locations. Line and low voltage models are available, and choice of control modes simplifies sensor configuration.
Voltage
120 V
- 12 V
- 120 V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Provides line voltage On/Off switching and 0-10VDC dimming control (FSP-212)
- Works with ballasts or LED drivers
- High or low trim fully adjustable from 1 to 10V
- Time delay from 30 seconds to 30 minutes
- Optional cut off delay
- Ramp up and fade down times (2 seconds; 10 seconds)
- Optional daylighting control
Specifications
General Info
Color | White | ||
Product Series | FSP-2x2 | ||
Type | Sensor | ||
Product Line | Wattstopper | ||
Country Of Origin | China | ||
Features | Adjustable Time Delay, Flame Retardant, Impact Resistant, Light Level Sensor, Recyclable, Sensitivity Adjustment, UV Resistant | ||
Installation Location | Ceiling, Fixture | ||
Warranty Type | 5-Year | ||
Standard | UL, cUL, IP66 Rated, E101196, RoHS | ||
UPC Number | 754182940523 |
Dimensions
Product Depth US | 1.862 in | ||
Product Height US | 1.686 in | ||
Product Volume US | 11.803 cu in | ||
Product Width US | 3.7598 in | ||
Product Weight US | 0.2 lb |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Current Draw | 10 mA | ||
Number of Connections | 5 | ||
On Function | Auto On | ||
Wire Connection Type | Wire Terminal | ||
Has Battery | No | ||
Indoor/Outdoor | Indoor | ||
Input Voltage | 120/277 VAC | ||
Line Frequency | 50 Hz, 60 Hz | ||
Mounting Type | Fixture Embedded, Snap-in, Threaded Collar | ||
Operating Temperature | -40°-158°F, -40°-70°C | ||
Operating Temperature Max | 158 °F | ||
Operating Temperature Min | -40 °F | ||
Sensor Type | Daylight, Occupancy | ||
Sensor Technology | Passive Infrared (PIR), Photosensor | ||
Sensor Mounting Height | 8-40 ft |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
FSP-202 sensor flashes red light.
Greetings,
The FSP-202 has a Red Activity LED which will flash when movement is being detected by the sensor. If the device is not working as intended please call our Technical Support team 1-800-879-8585
Date published: 2024-03-27
Are there any CAD resources available for this sensor (dwg, dxf or step)?
The nature of this request is best addressed by an application specialist, we cannot post CAD files in this forum. Please contact Wattstopper Technical Support @800-879-8585 so that your request can be directed through the proper channels.
Date published: 2022-06-13
What is the difference between a FSP-201 and a FSP-202
The biggest difference is the FSP-201 is programmable with an IR remote. The FSP-202 has programming dials on the sensor.
Date published: 2022-04-13
Is this unit field adjustable?
Yes the FSP-212 is field adjustable. The trim pot controls are located under the lens next to the photo eye. Please see the attached picture and the installation manual on our website for further information.
Date published: 2022-01-12
Bazaarvoice SAP Hybris Integration Version 2.8.1