DLM N4 JACE8000-SM, MAX 300 ROOMS, 1YR SW MAINT INCL
LMJA-8300-SM
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMJA-8xxx-SM is a Network Controller designed to communicate with Wired and Wireless DLM Network Bridges, for local in-room wired networks and/or LMCP panels. It provides control, monitoring, adjustment, and standard or Human Centric Lighting (HCL) scheduling functionality for networked DLM systems. The Network Supervisor is a PC server running similar software designed to coordinate control of multiple LMJA-8xxx-SMs and store historical data.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Communicates all DLM local network data and device information via the Wired or Wireless Room to Room (or Segment) Network
- Browser-based UI uses SSL industry standard communications and can be accessed via direct TCP/IP connection, local LAN or via the Internet
- Create standard and Blanco-based HCL lighting schedules. Schedules may be repeating seven day, calendar event based or astronomic control
- Adjusts scheduling of normal and after hours
- Allows remote changes to occupancy sensor and daylighting sensor settings in real time
- Allows real time current monitoring of rooms and groups when using load controllers with current monitoring circuitry (e.g. LMRC-11x, LMRC-61x, LMPL-11x, LMPL-61x)
- Runs Niagara N4.9 with DLM Segment Manager Station
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182947591 | ||
Country Of Origin | Mexico |
Dimensions
Product Width US | 7.0 in | ||
Product Weight US | 0.9 lb | ||
Product Volume US | 73.92 cu in | ||
Product Depth US | 2.4 in | ||
Product Height US | 4.4 in |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
DesignLights Consortium Qualified System | Yes |
Resources
Installation Instructions
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1