Discontinued - Ultrasonic Fixture Sensor Lamar, 100 hr. Burn in
FSL-505
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
Replaced by Part Number | FS-505 | ||
UPC Number | 754182934072 | ||
Country Of Origin | China |
Dimensions
Product Width US | 6.0 in | ||
Product Weight US | 0.15 lb | ||
Product Volume US | 6.34 cu in | ||
Product Depth US | 1.3 in | ||
Product Height US | 0.8 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1