text.skipToContent text.skipToNavigation

DLM Ultrasonic Ceiling Mount Sensor, 1000 sq ft

LMUC-100-2 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMUC-100 low profile Digital Ultrasonic Ceiling Mount Occupancy Sensor uses ultrasonic diffusion technology to achieve 360° occupancy sensing for energy-efficient control of lighting and plug loads. It is a digital sensor, and is part of a Wattstopper Digital Lighting Management (DLM) system.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ultrasonic sensor with diffusers for comprehensive coverage
  • Component of Digital Lighting Management integrated control system
  • Quick access to Push n’ Learn for system personalization
  • Digital sensor with LCD display and programming pushbuttons behind snap-off cover
  • IR transceiver for wireless configuration and remote control
  • Low profile design for architectural appeal

Specifications

General Info
Product Line Wattstopper
UPC Number 754182926312
Country Of Origin China
Dimensions
Product Width US 4.0 in
Product Weight US 0.4 lb
Product Volume US 44.55 cu in
Product Depth US 4.5 in
Product Height US 2.2 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
Product Environmental Profile Yes
Technical Information
Sensor Type Occupancy

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;