text.skipToContent text.skipToNavigation

Discontinued - DLM Ultrasonic Ceiling Mount Sensor, 1000 sq ft, USA

LMUC-100-2-U Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  LMDC-100-U

The LMUC-100 low profile Digital Ultrasonic Ceiling Mount Occupancy Sensor uses ultrasonic diffusion technology to achieve 360° occupancy sensing for energy-efficient control of lighting and plug loads. It is a digital sensor, and is part of a Wattstopper Digital Lighting Management (DLM) system.
BAA Yes
  • Yes
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ultrasonic sensor with diffusers for comprehensive coverage
  • Component of Digital Lighting Management integrated control system
  • Quick access to Push n’ Learn for system personalization
  • Digital sensor with LCD display and programming pushbuttons behind snap-off cover
  • IR transceiver for wireless configuration and remote control
  • Low profile design for architectural appeal

Specifications

General Info
Color White
Product Series LMUC-100
Type Sensor
Material ABS
Finish Glossy
Application Sector Commercial
Product Line Wattstopper
Country Of Origin United States
Replaced by Part Number  LMDC-100-U
Features Adjustable Time Delay, Indicator Lights, Load Controller Required, Sensitivity Adjustment
Included Spring Clips
Installation Location Ceiling
Warranty Type 5-Year
Standard UL, cUL, FCC part 15, RoHS, PEP, BAA, TAA
UPC Number 754182927630
Dimensions
Product Depth US 1.9 in
Product Height US 4.5 in
Product Volume US 44.4 cu in
Product Width US 4.5 in
Product Weight US 0.3 lb
Additional Information
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Current Draw 20 mA
Number of Rockers 0
On Function Auto On
Topology Free Topology
Wire Connection Type RJ-45
Compatibility DLM Wired, Infrared Wireless
Has Battery No
Indicator Ultrasonic Detection LED
Indoor/Outdoor Indoor
Input Voltage 24 VDC
Location Rating Dry
Mounting Type 4 in Octagonal J-Box, Ceiling Tile, Surface
Number of Buttons 0
Timer Type Digital
Timer Duration 1-30 Minutes
Operating Temperature 0°-40°C, 32°-104°F
Operating Temperature Max 104 °F
Operating Temperature Min 32 °F
Operating Humidity 5-95% RH (Non-Condensing)
Sensing Range 59 ft, Major motion: 32 x 32 ft, Minor motion: 23 x 23 ft
Sensitivity Adjustment Ultrasonic (0-100%)
Sensor Type Occupancy
Sensor Technology Ultrasonic
Sensor Coverage 1000 sq ft
Sensor Coverage Pattern 360 °
Sensor Mounting Height 8-10 ft
Ultrasonic Frequency 40 kHz
Storage Temperature 23° - 176° F, -5° - 80° C
Engraving Type Blank

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;