Discontinued - High Bay Sensor, 120/277, 0-10V Cont. Dimming w/L7 Lens
Bazaarvoice SAP Hybris Integration Version 2.8.1
The HBP-2x2 Series adds the convenience of automatic daylight response to the versatile HBP product family. These high bay Passive Infrared (PIR) occupancy sensors provide automatic control of individual LED lighting fixtures in warehouses and other indoor high bay and low bay spaces. The lens is designed to provide reliable coverage from a wide range of mounting heights (15’ to 40’) and coverage can be masked for aisle way applications using an included snap-on mask. Sensor functionality can be adjusted via rotary trimpots. The continuous dimming functionality automatically adjusts light-levels in the space based on ambient light contributions, maximizing energy savings.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Designed for LED high bay or low bay applications
- 360° coverage from 15’-40’; lens covers 100’ diameter area from 40’ height; rotatable snap-on aisleway masking
- Adjustible time delay and hold-off daylighting level
- Choice of four preconfigured operation modes plus test and service mode
- cULus listed snap-in mounting hardware
Specifications
Product Line | Wattstopper | ||
UPC Number | 754182943289 | ||
Country Of Origin | China |
Resources
Cutsheet
Instruction Sheet
Installation Instructions
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1